IPD SEAL W32 4X5 - Seal
1805907

Seal, for connectors, product family: IPD, multiple seal insert, drill holes: 4, drill hole diameter: 5 mm, compatible with IPD ... 5P2,5 ..., IPD ... 5F2,5 ...

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Produtos compatíveis




Vantagens

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies