IPD SEAL W32 2XASI - Seal
1698173

Seal, for connectors, product family: IPD, for two AS-i flat cables, compatible with IPD ... 5P2,5 ..., IPD ... 5F2,5 ...

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Produtos compatíveis



Vantagens

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies