SF-SL 0,8X4,0-100 S-VDE - Screwdriver
1212588

Actuation tool, for ST terminal blocks, VDE insulated, with slimmer insulation integrated in the blade, also suitable for use as a bladed screwdriver, size: 0.8 x 4.0 x 100 mm, 2-component grip, with non-slip grip

Detalhes dos produtos









Produtos compatíveis


Vantagens

In addition to standard applications, SF‑SL ... screwdrivers are particularly suitable for modular terminal block assembly
Because the insulation runs into the shaft, there is no protruding edge
VDE-tested, for maximum safety