C-RCEI 2,5/M6 - Ring cable lug
3241209

Ring cable lug, blue, 1.5 ... 2.5 mm2, M6, with copper sleeve incorporated, for insulation crimp

Detalhes dos produtos








Vantagens

The sleeves are conically tapered to facilitate easy and correct insertion of the conductor
The mechanical load capacity of the connection is significantly increased by the additionally applied copper sleeve (insulation crimp)