C-FCI 6/M4
- Fork-type cable lug
C-FCI 6/M4
- Fork-type cable lug
3240042
Fork-type cable lug, yellow, 4 - 6 mm2, M4
Fork-type cable lug, yellow, 4 - 6 mm2, M4
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M4
Fork-type cable lug, yellow, 4 - 6 mm2, M5
Flat pin cable lug, red, 0.5 - 1.5 mm2, pin dimensions: 20 x 2.8 mm
Fork-type cable lug, red, 0.5 - 1.5 mm2, M4
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M3,5
Pin cable lug, blue, 1.5 - 2.5 mm2, L1 = 12 mm, with copper sleeve incorporated, for insulation crimp
Fork-type cable lug, red, 0.5 - 1.5 mm2, M6
Fork-type cable lug, blue, 1.5 - 2.5 mm2, M3
Fork-type cable lug, yellow, 4 - 6 mm2, M6