C-RCEI 2,5/M3,5
-
Ring cable lug
3241206
Ring cable lug, blue, 1.5 ... 2.5 mm2, M3.5, with copper sleeve incorporated, for insulation crimp
Detalhes dos produtos
Produtos compatíveis
Vantagens
The mechanical load capacity of the connection is significantly increased by the additionally applied copper sleeve (insulation crimp)
The insulated ring cable lugs with plastic sleeve are hard-soldered and feature the 'EASY ENTRY' system