C-RCEI 1,5/M6 - Ring cable lug
3241205

Ring cable lug, red, 0.5 ... 1.5 mm2, M6, with copper sleeve incorporated, for insulation crimp

Detalhes dos produtos








Vantagens

The mechanical load capacity of the connection is significantly increased by the additionally applied copper sleeve (insulation crimp)
The insulated ring cable lugs with plastic sleeve are hard-soldered and feature the 'EASY ENTRY' system