C-RC 2,5/M10 DIN
-
Ring cable lug
3240082
Ring cable lug, non-insulated, 1.1 ... 2.5 mm2, M10
Detalhes dos produtos
Produtos compatíveis
Vantagens
The CRIMPFOX-RC... tools from our CRIMPFOX range of crimping pliers are available for optimum crimping
The hard-soldered press zone enables maximum conductor pull-out values to be achieved
The ring cable lugs without plastic sleeve are made from high-quality tin-plated electrolytic copper for maximum protection against corrosion