C-RC 10/M12 DIN - Ring cable lug
3240093

Ring cable lug, non-insulated, 10 mm2, M12

Detalhes dos produtos








Vantagens

The CRIMPFOX-RC... tools from our CRIMPFOX range of crimping pliers are available for optimum crimping
The hard-soldered press zone enables maximum conductor pull-out values to be achieved
The ring cable lugs without plastic sleeve are made from high-quality tin-plated electrolytic copper for maximum protection against corrosion