VAL-SEC-T2-N/PE-264/40-P - Type 2 surge protection plug
2909636

Replacement plug for surge arresters from the VALVETRAB SEC product range for the N-PE path.

Detalhes dos produtos









Produtos compatíveis



Vantagens

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Extremely narrow design, just 12 mm per position
High-performance gas-filled surge arrester for N/PE protection