Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

EV-T2CCS-MF-M4X45-BIT - Repair kit
1085796

CHARX connect standard, CCS type 2, Repair kit, Accessories, housing: black, with replaceable mating face frame, with 5x M4X45 rounded head screws with Torx security drive, with special bit (867/4 IPR TORX PLUS® bit, 20 IPR x 89 mm) for insulated screwdriver, for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3, The vehicle connector housing does not have to be opened in order to replace the mating face frame.

Detalhes dos produtos








Produtos compatíveis