EV-T2CCS-M4X20-BIT-CTS
-
Repair kit
1295670
CHARX connect, CCS type 2, Repair kit, Accessories, housing: black, with DC contact holder with integrated front part of the DC contacts, with special bit (867/4 IPR TORX PLUS® bit, 20 IPR x 89 mm) for insulated screwdriver, IEC 62196-3-1, Replacement without draining the coolant
Detalhes dos produtos
Produtos compatíveis
Vantagens
Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant