EV-T2SOC-B-C - Protective cover
1463745

CHARX connect modular, Type 2, Protective cover, Basic, Accessories, square, Front mounting, M5 thread, with self-locking mechanism, with marking C, for attachment to infrastructure charging sockets, Lasered C identification in accordance with DIN EN 17186 below the Phoenix Contact logo, IEC 62196-2

Detalhes dos produtos








Produtos compatíveis



Vantagens

Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Individual branding, thanks to the use your own logo
Reliable protection of your socket outlet from weather and vandalism