PLCNEXT ENGINEER EDU LIC
-
Programming software
1165889
Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and is available free of charge under Downloads. Its functionality can be extended using paid add-ins. To do this, open the license configurator via the “Configure” button.
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Secure programming, certified in accordance with IEC 61508
Security by design, with the controllers of the PLCnext Control family
Uniform operation worldwide, thanks to programming according to IEC 61131
One software program for all engineering tasks
Less work and training involved, thanks to the optimized user interface
Time and cost savings, thanks to fully integrated programming in a single interface
Flexible engineering, thanks to the integration of individual function add-ins in the free basic version
Simplified engineering process, thanks to the use of automation modules and object-oriented programming