PC WORX EXPRESS - Programming software
2988670

PC Worx Express is an easy-to-use engineering software tool. Class 100 and class 1000 modular small-scale controllers as well as the PC WORX SRT software controller with FBD, LD, and ST IEC 61131 programming languages are supported. Projects with max. 128 kB of input and output data can be created. The software is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.

Transferência gratuita disponível. Downloads

Detalhes dos produtos








Produtos compatíveis



Vantagens

Free programming environment for class 100 and 1000 modular small-scale controllers from Phoenix Contact
Free programming environment for the PC Worx SRT software controller from Phoenix Contact
Uniform operation worldwide, thanks to programming according to IEC 61131
Fast startup and programming, thanks to comprehensive standard libraries
Integrated fieldbus and network configuration
Free introduction to programming
Integrated diagnostics and monitoring
Comprehensive diagnostic possibilities such as breakpoints, individual steps, debugging in libraries, instance debugging
Program modifications can also be made while the controller is running
Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing