PC WORX BASIC UPD - Programming software
2985262

Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key

Transferência gratuita disponível. Downloads

Detalhes dos produtos








Produtos compatíveis


Vantagens

A programming environment for all controllers from Phoenix Contact
Uniform operation worldwide, thanks to programming according to IEC 61131
Fast startup and programming, thanks to comprehensive standard libraries
Integrated fieldbus and network configuration
Application-specific expansion with corresponding functional blocks
Integrated diagnostics and monitoring
Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFINET, PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing
Program modifications can also be made while the controller is running
Open interfaces to EPLAN, WinMOD, PLCopen XML
Integrated simulation environment