The TM E.WIRE/E.SLEEVE-PR pressure roller has a 30 mm / 1.18" wide contact surface made from synthetic rubber for high-precision printing. The pressure roller is suitable for all E-WM... and E-WMS... materials and is required for the operation of the THERMOMARK E.WIRE and the THERMOMARK E.SLEEVE.
TM E.WIRE/E.SLEEVE-PR
-
Pressure roller
1259203
Pressure roller for all E-WM... and E-WMS... materials (for material width of up to 30 mm/1.18")
Detalhes dos produtos
Produtos compatíveis
Vantagens
The pressure roller is suitable for all E-WM... and E-WMS... materials