MINI MCR-SL-PTB-SP - Power terminal block
2864147

MCR feed-in terminal for supplying several MINI Analog modules via a DIN rail connector, with spring-cage connection, maximum current consumption of up to 2 A. Replacement part: 2902067 MINI MCR-2-PTB-PT.

Detalhes dos produtos







Produtos compatíveis



Vantagens

For supplying the supply voltage via the foot element (DIN rail connector) where DC voltages of up to 30 V are already available
Status and error indication via diagnostic LEDs
For up to 2 A
For up to 80 MINI analog modules
Redundant supply decoupled from diode possible