Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

ZPV 1,5/2,5 (8/1) OG - Potential distributors
3031048

Potential distributors, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, 1st level connection left, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Spring-cage connection, 1st level connection right, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: orange

Detalhes dos produtos









Produtos compatíveis



Vantagens

The operating voltage is supplied via a 2.5 mm² spring-cage connection and distributed using eight 1.5 mm² connections
Actuators and active initiators are simply and clearly supplied with operating voltage
They are mainly used in small control cabinets with high-performance controllers