FBS 4-5
-
Plug-in bridge
3030187
Plug-in bridge, pitch: 5.2 mm, number of positions: 4, nominal current: 24 A, length: 23 mm, color: red
Detalhes dos produtos
Produtos compatíveis
Vantagens
The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step