MSTBO 2,5/ 4-G1L TRAY BK - PCB header
2203074

cross section 2.5 mm2
pitch 5 mm
mounting type Wave soldering
type of packaging Tray

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1L, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: Tray, Product with pin output on left side

Detalhes dos produtos









Produtos compatíveis


Vantagens

Plug-in direction orthogonal to the PCB