PTS 1,5/ 2-PH-5,0 CLIP-B - PCB connector
1831879

product line COMBICON Connectors S
cross section 1.5 mm2
pitch 5 mm
type of packaging packed in cardboard

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: PTS 1,5/..-PH CLIP-B, pitch: 5 mm, connection method: Push-in spring connection, mounting: Snap-on assembly, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: Latching flange, type of packaging: packed in cardboard

Detalhes dos produtos









Produtos compatíveis



Vantagens

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Internal bridging for easily looping through potentials
Largest possible clamping space in a small component size
Can be snapped into device housing thanks to CLIP geometry