INTERBUS generation 4 controller board with a host interface for PCI 104 bus. Connection of simple sensors/actuators up to intelligent field devices via INTERBUS directly to a controller with a PCI 104 interface.
IBS PCI 104 SC-T
-
Termination board
2737494
Termination board in PCI-104 format, connects an INTERBUS network to a control system with PCI-104 interface, without electrical isolation
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Access to high-level language applications via HFI
Parameterization and diagnostics with Diag+
INTERBUS parameter channel (PCP) supported
Access to INTERBUS system data and controller data via visualization stations
Compatible driver
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
Direct integration into OPC-based visualization systems via OPC server
External 24 V DC power supply