SACC-DSI-MSB-5CON-M12-SCO SHX
-
Device connector rear mounting
1240022
Device connector rear mounting, 5-position, Pin, straight, M12-SPEEDCON, B-coding, Solder pins, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact