TPM 3154 - Touch panel
2404525

Maritime-Touch panel, 39.05 cm / 15.4"-TFT display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+ / MicroBrowser, without bus system / DualCAN

Detalhes dos produtos








Vantagens

Acoustic warning from integrated horn
Flexible communication, even with third-party systems
Floating output for external sensors
Certified compass safe distance according to DIN EN 60945
Light-absorbing front plates
Dimmable backlight