TP 3121T SER
-
Touch panel
2700925
Touch panel, 30.7 cm / 12.1"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Xscale® PXA320, 806 MHz, 1x COM (RS-232), 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Can be extended with external CF card
Short startup time
Easy installation, low installation depth, and compact design