TP 3070W/WT-65 - Touch panel
1044266

Rugged touch panel with 17.8 cm / 7" TFT display (analog-resistive (GFG)), 800 x 480 pixels (WVGA), degree of protection: IP65 (front), extended temperature range, ARM® Cortex®-A8, 1000 MHz, Windows® Embedded Compact 7, and Visu+ application software.

Detalhes dos produtos








Produtos compatíveis



Vantagens

Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof
Display can be read in sunlight
Can be operated when wearing work gloves