TP 3070T PB - Touch panel
2700912

Touch panel, 17.8 cm / 7"-TFT display (Resistive industrial touch screen), 800 x 480 pixel(s) (WVGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, PROFIBUS DP.

Detalhes dos produtos







Vantagens

Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Energy efficient due to LED backlighting
Can be extended with external CF card
Easy installation, low installation depth, and compact design
Short startup time