TP 3057M SER - Touch panel
2700905

Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 256 grayscales, Xscale® PXA320, 806 MHz, 1x COM (RS-232), 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.

Detalhes dos produtos







Produtos compatíveis



Vantagens

Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Energy efficient due to LED backlighting
Can be extended with external CF card
Easy installation, low installation depth, and compact design
Short startup time