TP 3057M CO - Touch panel
2700904

Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 256 grayscales, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, CANopen®.

Detalhes dos produtos







Vantagens

Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Energy efficient due to LED backlighting
Can be extended with external CF card
Available with PROFIBUS DP, MPI, CANopen, and serial interface as an option
Easy installation, low installation depth, and compact design
Short startup time