TP 3057M - Touch panel
2700901

Touch panel, 14.5 cm / 5.7"-TFT display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 256 grayscales, Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 6.0, Visu+ / AX OPC Server, without bus system.

Detalhes dos produtos







Vantagens

Visu+ RT and AX OPC server integrated as standard in all devices
Display available in sizes from 14.5 cm (5.7") to 30.7 cm (12.1")
Energy efficient due to LED backlighting
Available with PROFIBUS DP, MPI, CANopen, and serial interface as an option
Can be extended with external CF card
Short startup time
Easy installation, low installation depth, and compact design