TP 12T/M 201 - Touch panel
2913250

Touch panel, 30.7 cm / 12.1"-TFT display (Resistive industrial touch screen), 800 x 600 pixel(s) (SVGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB Host 1.1, 1x Compact Flash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.

Detalhes dos produtos







Vantagens

Maritime approvals: ABS, BV, DNV, LR, and GL
Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time
Visu+ RT and AX OPC server integrated as standard in all devices