TP 12T - Touch panel
2985194

Touch panel, 30.7 cm / 12.1"-TFT display (Resistive industrial touch screen), 800 x 600 pixel(s) (SVGA), 65536 colors, Xscale® PXA320, 806 MHz, 2x USB Host 1.1, 1x Compact Flash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, Visu+ / AX OPC Server, without bus system.

Transferência gratuita disponível. Downloads

Detalhes dos produtos







Vantagens

Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
Visu+ RT and AX OPC server integrated as standard in all devices
Energy efficient due to LED backlighting
Easy installation, low installation depth, and compact design
Short startup time