UNIFOX-MP 7-1 VDE - Multifunctional tool
1662199

Multifunctional pliers, 7 functions in one tool, with stripping and crimping area for ferrules and cable lugs, with diagonal cutter

Detalhes dos produtos









Produtos compatíveis


Vantagens

VDE tested
Precision cutting edge for soft and hard wire
Profile groove with smooth base for guiding or powerful bending
Can strip insulation (0.5 mm² ... 2.5 mm²), crimp wire end ferrules and insulated crimp connectors (0.5 mm² ... 2.5 mm²)
Easy piercing and deburring with the angular tip