HC-ALU 6 DECO 200 GY - Mounting material
2200916

Decorative strip for HC-ALU panel mounting base

Detalhes dos produtos








Produtos compatíveis


Vantagens

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available