TC-2KS40-AO8-EX-PR-RS - Module carrier
2905204

Termination Carrier for redundantly connecting 8 MACX Analog Ex i output signal conditioners to analog output cards of the Yokogawa ProSafe-RS controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa SAI533 card.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Produtos compatíveis




Vantagens

Mechanically decoupled, passive PCB
Redundant system connection, 40-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately