TC-2KS40-AI16-EX-PR-RS - Module carrier
2905203

Termination Carrier for redundantly connecting 16 MACX Analog Ex i repeater power supplies and input signal conditioners or Ex i temperature transducers to analog input cards of the Yokogawa ProSafe-RS controller, via two KS40 connectors, 40-pos. Suitable for Yokogawa SAI143 card.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Produtos compatíveis




Vantagens

Mechanically decoupled, passive PCB
Redundant system connection, 40-pos. (KS/AKB-compatible)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Cable sets for signal connection are supplied as standard and do not have to be ordered separately