IB IL EX-IS PWR IN-PAC - Modular power terminal
2869910

Inline power terminal for power supply to intrinsically safe I/O terminals

Detalhes dos produtos









Produtos compatíveis



Vantagens

Diagnostic LEDs (standard load, high load, overload) provide direct feedback regarding the capacity
Electronic overload protection
1000 mA for logic supply circuit (UL)
1000 mA for I/O supply (UEX)
The design requires a gap of 50 mm between intrinsically safe and non-intrinsically safe connections
Electrical isolation between Inline I/O station and intrinsically safe I/O termination devices