PSI-DATA/FAX-MODEM/RS232 - Modem
2708203

Industrial analog modem for assembly on EN DIN rails. For dial-up line/permanent line operation. Serial RS-232 interface, 3-way electrical isolation, alarm input/output, supply voltage 24 V AC/DC.

Transferência gratuita disponível. Downloads

Detalhes dos produtos







Produtos compatíveis

Vantagens

Callback function
Configurable, selective call acceptance
Connection establishment with password protection
Integrated surge protection to ensure high system availability
High-quality electrical isolation