BS-WS MOUNTING TROLLEY-MECH - Mobile workstation
1865298

Mobile ergonomic workstation for mounting and wiring mounting panels and control cabinets, infinitely variable manual height adjustment, tilt adjustment (0° ... 80°), maximum load 130 kg

Detalhes dos produtos








Produtos compatíveis



Vantagens

Ergonomic and back-friendly working in any position thanks to height and tilt adjustment
High degree of flexibility through individual customization and mobile use
Secure and variable fixing of mounting panels and control cabinets
Space-saving storage when not in use thanks to compact design