TMT 100 R YE - Marker for terminal blocks
0816618

Marker for terminal blocks, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, unperforated, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 100 mm, Number of individual labels: 1000

Detalhes dos produtos







Produtos compatíveis



Vantagens

The TMT labeling range includes markers for all products with tall and flat marker grooves
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The perforated marking strips are easy to separate and can be easily fitted using the tool supplied
Labeling service: Phoenix Contact can custom-label all TMT ... markers in accordance with your requirements