Identificação da instalação

Identificação da instalação

Uma identificação inequívoca em sistemas ajuda-o a evitar erros de operação e proporciona orientação, revelando-se um elemento essencial para a segurança no trabalho. As placas de aviso e de segurança disponibilizam informações importantes para a operação, conservação, assistência técnica e manutenção das instalações. Os materiais de identificação da Phoenix Contact cumprem os requisitos legais para uma identificação correta da instalação.

Go to Product Detail Page for item 1014313
PMM (EX40)R SR - Magnetic label
PMM (EX40)R SR - Magnetic label
1014313

Magnetic label, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 40 mm, text field width: 15000 mm

Go to Product Detail Page for item 1014314
PMM (EX40)R YE - Magnetic label
PMM (EX40)R YE - Magnetic label
1014314

Magnetic label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 40 mm, text field width: 15000 mm

Go to Product Detail Page for item 0830451
PML-W200 (25X25)R - Warning label
PML-W200 (25X25)R - Warning label
0830451

Warning label, Roll, yellow/black, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 500, text field height: 25 mm, text field width: 25 mm

Go to Product Detail Page for item 1014247
PML-T110 (26X280)R - Pipeline marker
PML-T110 (26X280)R - Pipeline marker
1014247

Pipeline marker, Roll, blue, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250, text field height: 26 mm, text field width: 280 mm

Go to Product Detail Page for item 1014317
PMM (EX50)R YE - Magnetic label
PMM (EX50)R YE - Magnetic label
1014317

Magnetic label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 50 mm, text field width: 15000 mm

Go to Product Detail Page for item 0830458
PML-W300 (52X26)R - Warning label
PML-W300 (52X26)R - Warning label
0830458

Warning label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 500, text field height: 26 mm, text field width: 52 mm

Go to Product Detail Page for item 1014231
PML-T102 (26X280)R - Pipeline marker
PML-T102 (26X280)R - Pipeline marker
1014231

Pipeline marker, Roll, red, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250, text field height: 26 mm, text field width: 280 mm

Vantagens

  • Soluções variáveis – múltiplos materiais para várias aplicações
  • Etiquetas prontas a usar e materiais que podem ser impressos
  • Extraordinária resistência às influências meteorológicas e, consequentemente, identificação segura a longo prazo das instalações
Sinalização de perigo "Tensão perigosa"

Sinalização de perigo

Sinalização de perigo

As sinalizações de perigo destinam-se a identificar locais de perigo nos sistemas e em fábricas. As etiquetas em PVC macias e extremamente flexíveis são entregues como versão pronta a utilizar ou não impressas.

Etiqueta com sinal de proibição "Proibido tocar"

Etiqueta com sinal de proibição

Etiquetas com sinal de proibição

As etiquetas com sinal de proibição proíbem ações que podem desencadear perigos. Estão disponíveis três versões diferentes. As versões impressas e não impressas cobrem todos os casos de aplicação e permitem uma alta flexibilidade.

Sinalização de obrigação "Utilizar proteção auditiva"

Sinalização de obrigação

Sinalização de obrigação

As sinalizações de obrigação prescrevem um determinado comportamento e são utilizadas na prevenção de acidentes no local de trabalho. São entregues como versão previamente impressa ou não impressa para a criação personalizada de indicações.

Sinalização de substâncias perigosas

Sinalização de substâncias perigosas

Sinalizações de substâncias perigosas

As sinalizações de substâncias perigosas destinam-se à identificação adicional dos marcadores de tubagens, caso sejam transportadas substâncias perigosas nas tubagens conforme o regulamento alemão de substâncias perigosas (GefStoffV). São entregues como versão pré-impressa e não impressa.

Marcador de tubagem

Marcador de tubagem

Marcador de tubagem

Os marcadores de tubagens servem para identificar líquidos ou gases. Os marcadores de tubagens pré-impressos a cores permitem a identificação personalizada de tubagens conforme a norma DIN 2403.

Colagem de placas de sinalização para sistemas de deteção de incêndios

Colagem de placas de sinalização para sistemas de deteção de incêndios

Placas de sinalização para sistemas de deteção de incêndios

As etiquetas autocolantes para identificação de sistemas de deteção de incêndios servem para identificar o detetor de incêndios. As etiquetas em PVC extremamente flexíveis estão disponíveis como variantes não impressas e pré-impressas.

Marcações para botões de paragem de emergência

Marcações para botões de paragem de emergência

Marcações para botões de paragem de emergência

A identificação bem visível dos botões de paragem de emergência é obrigatória de acordo com a diretiva Máquinas. Para isso estão disponíveis etiquetas impressas e não impressas em formato de cartão.

Placa magnética "Nível 1"

Placa magnética

Placas magnéticas

As placas magnéticas oferecem uma solução flexível quando não deseja uma identificação permanente. Podem ser colocadas rapidamente em superfícies metálicas e novamente retiradas. As placas magnéticas PMM estão disponíveis em três cores.