Warning label, Sheet, yellow (RAL 1018), labeled: Lightning flash, mounting type: adhesive, Number of individual labels: 9, text field height: 100 mm, text field width: 100 mm
Identificação da instalação
Uma identificação inequívoca em sistemas ajuda-o a evitar erros de operação e proporciona orientação, revelando-se um elemento essencial para a segurança no trabalho. As placas de aviso e de segurança disponibilizam informações importantes para a operação, conservação, assistência técnica e manutenção das instalações. Os materiais de identificação da Phoenix Contact cumprem os requisitos legais para uma identificação correta da instalação.
Label, for marking emergency stop buttons, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, diameter: 60 mm, Number of individual labels: 2, text field height: 60 mm, text field width: 60 mm
Warning label, Sheet, Mixed color, labeled: Lightning flash, mounting type: adhesive, Number of individual labels: 25, text field height: 25 mm, text field width: 25 mm
Warning label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 1, text field height: 76.36 mm, text field width: 88 mm
Warning label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 6, text field height: 38.2 mm, text field width: 44 mm
Warning label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 1, text field height: 73.36 mm, text field width: 88 mm
Warning label, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 250, text field height: 76.36 mm, text field width: 88 mm
Warning label, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 500, text field height: 38.18 mm, text field width: 44 mm
Warning label, Card, yellow (RAL 1018), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 16, text field height: 19.09 mm, text field width: 22 mm
Prohibition sign, Card, red (RAL 3001), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD: Diagonal bar, mounting type: adhesive, diameter: 100 mm, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Vantagens
- Soluções variáveis – múltiplos materiais para várias aplicações
- Etiquetas prontas a usar e materiais que podem ser impressos
- Extraordinária resistência às influências meteorológicas e, consequentemente, identificação segura a longo prazo das instalações
Sinalização de perigo
Sinalização de perigo
As sinalizações de perigo destinam-se a identificar locais de perigo nos sistemas e em fábricas. As etiquetas em PVC macias e extremamente flexíveis são entregues como versão pronta a utilizar ou não impressas.
Etiqueta com sinal de proibição
Etiquetas com sinal de proibição
As etiquetas com sinal de proibição proíbem ações que podem desencadear perigos. Estão disponíveis três versões diferentes. As versões impressas e não impressas cobrem todos os casos de aplicação e permitem uma alta flexibilidade.
Sinalização de obrigação
Sinalização de obrigação
As sinalizações de obrigação prescrevem um determinado comportamento e são utilizadas na prevenção de acidentes no local de trabalho. São entregues como versão previamente impressa ou não impressa para a criação personalizada de indicações.
Sinalização de substâncias perigosas
Sinalizações de substâncias perigosas
As sinalizações de substâncias perigosas destinam-se à identificação adicional dos marcadores de tubagens, caso sejam transportadas substâncias perigosas nas tubagens conforme o regulamento alemão de substâncias perigosas (GefStoffV). São entregues como versão pré-impressa e não impressa.
Marcador de tubagem
Marcador de tubagem
Os marcadores de tubagens servem para identificar líquidos ou gases. Os marcadores de tubagens pré-impressos a cores permitem a identificação personalizada de tubagens conforme a norma DIN 2403.
Colagem de placas de sinalização para sistemas de deteção de incêndios
Placas de sinalização para sistemas de deteção de incêndios
As etiquetas autocolantes para identificação de sistemas de deteção de incêndios servem para identificar o detetor de incêndios. As etiquetas em PVC extremamente flexíveis estão disponíveis como variantes não impressas e pré-impressas.
Marcações para botões de paragem de emergência
Marcações para botões de paragem de emergência
A identificação bem visível dos botões de paragem de emergência é obrigatória de acordo com a diretiva Máquinas. Para isso estão disponíveis etiquetas impressas e não impressas em formato de cartão.
Placa magnética
Placas magnéticas
As placas magnéticas oferecem uma solução flexível quando não deseja uma identificação permanente. Podem ser colocadas rapidamente em superfícies metálicas e novamente retiradas. As placas magnéticas PMM estão disponíveis em três cores.