EV-T2M3S-E-LOCK12V - Locking
1624129

CHARX connect modular, Type 2, GB/T, Locking, Accessories, Single-core wires connected at one end, length: 0.5 m, locking actuator: 12 V, 4-pos., for attachment to infrastructure charging sockets, IEC 61851-1

Detalhes dos produtos








Produtos compatíveis



Vantagens

Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space