VAL-MS-T1/T2 335/12.5/3+1-PT
-
Lightning/surge arrester type 1/2
1266415
Universal varistor-based plug-in lightning/surge protective device for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), for lightning protection levels III and IV. Cables connected via Push-in connection technology.
Detalhes dos produtos
Product type | Arrester combination |
Product family | VALVETRAB MS |
IEC test classification | I / II |
T1 / T2 | |
EN type | T1 / T2 |
IEC power supply system | TT |
TN-S | |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Push-in connection |
Stripping length | 10 mm ... 12 mm |
Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
Conductor cross-section AWG | 20 ... 8 |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.5 mm² ... 6 mm² |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.5 mm² ... 10 mm² |
Dimensional drawing |
|
Width | 71.2 mm |
Height | 89.8 mm |
Depth | 76.6 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | gray (RAL 7042) |
light gray (RAL 7035) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mechanical data | |
Open side panel | No |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 3L-N & N-PE |
Nominal voltage UN | 240/415 V AC (TN-S) |
240/415 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (L-PE) | 335 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 32 A (at 6 mm²) |
40 A (at 10 mm²) | |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 810 mVA |
Nominal discharge current In (8/20) µs (L-N) | 12.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 12.5 kA |
Nominal discharge current In (8/20) µs (N-PE) | 50 kA |
Maximum discharge current Imax (8/20) µs | 50 kA |
Impulse discharge current (10/350) µs (L-N), charge | 6.25 As |
Impulse discharge current (10/350) µs (L-N), specific energy | 39 kJ/Ω |
Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 12.5 kA |
Impulse discharge current (10/350) µs (L-PE), charge | 6.25 As |
Impulse discharge current (10/350) µs (L-PE), specific energy | 39 kJ/Ω |
Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 12.5 kA |
Impulse discharge current (10/350) µs (N-PE), charge | 25 As |
Impulse discharge current (10/350) µs (N-PE), specific energy | 625 kJ/Ω |
Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 50 kA |
Total discharge current ITotal (8/20) µs | 50 kA |
Total discharge current ITotal (10/350) µs | 50 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
≤ 1.6 kV (30 kA - 8/20 µs) | |
Voltage protection level Up (L-PE) | ≤ 2 kV |
Voltage protection level Up (N-PE) | ≤ 1.7 kV |
Residual voltage Ures (L-N) | ≤ 1.2 kV (at In) |
≤ 1.1 kV (at 10 kA) | |
≤ 1 kV (at 5 kA) | |
≤ 0.9 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 2 kV (at In) |
≤ 1.5 kV (at 10 kA) | |
≤ 1.2 kV (at 5 kA) | |
≤ 1.1 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 415 V AC (5 s / withstand mode) |
457 V AC (120 min / safe failure mode) | |
TOV behavior at UT (L-PE) | 415 V AC (5 s / withstand mode) |
457 V AC (120 min / safe failure mode) | |
1657 V AC (200 ms / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 32 A (gG - 6 mm²) |
35 A (gG - 10 mm²) | |
40 A (MCB C - 10 mm²) | |
Max. backup fuse with branch wiring | 160 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
N.º de artigo | 1266415 |
Pcs./Emb | 1 Unidade |
Quantidade mínima de pedido | 1 Unidade |
Chave comercial | CL1 |
Chave de produto | CL1151 |
GTIN | 4063151381806 |
Peso por unidade (inclusive embalagem) | 372 g |
Peso por unidade (excluindo embalagem) | 372 g |
Número do imposto alfandegário | 85363030 |
País de origem | DE |
ECLASS
ECLASS-13.0 | 27171201 |
ECLASS-15.0 | 27171201 |
ETIM
ETIM 9.0 | EC000381 |
EU RoHS | |
Cumpre os requisitos de substância segundo a Diretiva RoHS | Sim (Sem regras de exceção) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
Nenhuma substância perigosa acima dos valores-limite
|
EU REACH SVHC | |
Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Nenhuma substância numa proporção superior a 0,1 % em massa |
Produtos compatíveis
Vantagens
Push-in connection technology for easy installation and uniform connection technology in the entire control cabinet
Time savings when wiring thanks to not having to check the recommended connection torque
Savings on additional installation materials thanks to through-wiring
Phoenix Contact S.A.
Sintra Business Park, Edifício n°1 Zona Industrial da Abrunheira, sala 0M, 2710-089 SINTRA