EML-RS (45,7X45,7)R CUS - Label
8191371

Label, white, labeled according to customer specifications, mounting type: adhered, inserted, text field height: 45.7 mm, text field width: 45.7 mm

Detalhes dos produtos








Produtos compatíveis


Vantagens

The EML-RS label for marking rotary switches from Phoenix Contact
Options include adhesive and snap-in versions
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML-RS... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-RS ... markers in accordance with your requirements