WMTW (10X4)R CUS - Cable marker
0831008

Cable marker, can be ordered: by line, white, labeled according to customer specifications, cable diameter range: 0.6 ... 7 mm, mounting type: plug in

Detalhes dos produtos








Produtos compatíveis


Vantagens

Insertable conductor marking with threading and insertion aid for marking collars
The insert labels are used to mark marking collars from the PATG/PATO ... system
Easy mounting thanks to a threading and insertion aid, which can be easily separated by means of a perforation after inserting the marker
Thanks to their special shape, the insert labels remain securely inside the marking collar