Mark your control cabinet sustainably with our resource-saving marking materials.
The adhesive labels from the EML/GP product group reduce their carbon emissions through two approaches: the use of a circular plastic obtained from the chemical recycling of plastic waste and the reduction of plastic through an optimized material layout.
The recycled raw materials can be integrated into existing plastic materials without any loss of quality because they offer the same technical properties as conventional plastics. This means you receive products that are just as reliable as before but with an improved environmental footprint.
The self-adhesive labels made of rPET (recycled polyethylene terephthalate) are ideal for identifying devices and components in control cabinet building.
EML (27X27)R/GP
-
Label
1803403
Label, Green Product, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 5000, text field height: 27 mm, text field width: 27 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
The EML … self-adhesive device markers are particularly suitable for identification of various types of equipment in controller, system, and control cabinet building
Mark your control cabinet sustainably with the resource-saving adhesive labels from the EML/GP product group
Use of a circular plastic and targeted plastic reduction through an optimized material layout
Compared to the conventional EML product group, the EML/GP product group has a carbon reduction of ~ 83% in terms of the base film and waste optimization
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.