EML (16X7)RL-S YE - Label
1866337

Label, Roll, yellow (RAL 1018), unmarked, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, Number of individual labels: 10000, text field height: 7 mm, text field width: 16 mm

Detalhes dos produtos








Vantagens

Single-track device markers for the THERMOMARK E.300 (D)/ E.600 (D) thermal transfer roll printers
In combination with the THERMOMARK E.300 (D) or THERMOMARK E.600 (D) thermal transfer roll printer, a dispensing function can also be enabled
The EML … self-adhesive device markers are particularly suitable for identification of various types of equipment in controller, system, and control cabinet building
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences