The safety module is an output module from the Inline product range designed for use in a SafetyBridge system. The safety module can be used as part of an Inline station at any point within an INTERBUS, EtherCAT®, DeviceNet™, CANopen®, EtherNet/IP™, Sercos, Modbus, PROFINET or PROFIBUS system. The transmission speed of the safety module can be set to 500 kBaud or 2 Mbaud using a switch. One transmission speed must be used consistently within a station. The module has four safe digital outputs for two-channel assignment or eight safe digital outputs for single-channel assignment.
IB IL 24 LPSDO 8 V3-PAC
-
Safety module
2701625
Safety-related digital output module, IP20 protection, for the SafetyBridge system. The module has four safe digital outputs with two-channel occupancy or 8 safe digital outputs with single-channel occupancy
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps / 2 Mbps (can be switched) |
SafetyBridge properties | |
Connection to I/O modules | max. 16 (safe digital I/O modules) |
Logic memory | 30 kByte |
Module | |
ID code (dec.) | 171 |
ID code (hex) | AB |
Length code (hex) | 18 |
Length code (dec) | 24 |
Process data channel | 48 Byte |
Input address area | 48 Byte ((Operating mode: SafetyBridge 24 words)) |
Output address area | 48 Byte ((Operating mode: SafetyBridge 24 words)) |
Register length | 48 Byte |
Required parameter data | 1 Byte ((Operating mode: SafetyBridge 24 words)) |
Required configuration data | 5 Byte ((Operating mode: SafetyBridge 24 words)) |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-, 4-conductor |
Number of outputs | 4 (for 2-channel assignment) |
8 (for 1-channel assignment) | |
8 | |
Protective circuit | Overload protection, short-circuit protection of outputs |
Output voltage | 24 V DC (US - 1 V) |
Output current | max. 6 A (Total current of all outputs, -25 °C ... 50 °C) |
max. 4 A (Total current of all outputs, >50 °C ... 55 °C) | |
Maximum output current per group | 3 A |
Maximum output current per channel | 2 A |
Nominal output voltage | 24 V DC |
Nominal load, inductive | see safety data |
Nominal load, lamp | see safety data |
Nominal load, ohmic | see safety data |
Behavior with inductive overload | Output can be destroyed |
Product type | I/O component |
Product family | Inline |
Application | Functional safety |
Type | modular |
Diagnostics messages | Short-circuit or overload of the digital outputs Error message in diagnostics code (bus) and display by means of the LED on the motor |
Maximum power dissipation for nominal condition | 150 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (see safety data) |
Current draw | max. 230 mA (see safety data) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (see safety data) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 6.03 A |
typ. 30 mA (all outputs set including actuator current) | |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V (see safety data) |
Supply: Module electronics | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
pluggable | yes |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Permissible humidity (storage/transport) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
N.º de artigo | 2701625 |
Pcs./Emb | 1 Unidade |
Quantidade mínima de pedido | 1 Unidade |
Chave comercial | DNA |
Chave de produto | DNA411 |
Página de catálogo | Página 265 (C-6-2019) |
GTIN | 4046356770033 |
Peso por unidade (inclusive embalagem) | 343,04 g |
Peso por unidade (excluindo embalagem) | 343 g |
Número do imposto alfandegário | 85389091 |
País de origem | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Cumpre os requisitos de substância segundo a Diretiva RoHS | Sim |
isenções tanto quanto conhecido | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
Uma lista de declaração de acordo com a RoHS da China relativa a artigos encontra-se na área de transferências do respetivo artigo, em "Declaração do fabricante". Para todos os artigos com EFUP-E não é emitida nem necessária uma tabela de declaração de acordo com a RoHS da China.
|
EU REACH SVHC | |
Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Lead (n.º CAS: 7439-92-1) |
SCIP | 6cffb74e-0982-416f-940f-b72e41aba8b5 |
Produtos compatíveis
Vantagens
SIL 3 in accordance with EN IEC 62061
SIL 3 according to IEC/EN 61508
PL e in accordance with EN ISO 13849-1
Processing of the parameterized safety logic
Generation and monitoring of the SafetyBridge protocol
Phoenix Contact S.A.
Sintra Business Park, Edifício n°1 Zona Industrial da Abrunheira, sala 0M, 2710-089 SINTRA